??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HOWE
Description
Simpla
Bill of material
Simpla folding table
ORDERNO
ACCESSORIES
accessories
Various possibilities - ask HOWE a/s
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
© HOWE a/s
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
750mm /30inch
DESCRIPTION
description
Legs in steel, 4 adjustable glides (casters optional). Lift-off top and folding frame. Top core in chipboard with chosen surface
DESIGN_OPTION
design option
-1
DESIGNER
designer
HOWE
EDGE_FINISH
edge finish
2 mm ABS edge
ENVIRONMENT_ISO
environment iso
ISO 14001
ENVIRONMENT_PEFC
environment pefc
PEFC certified product
FAMILY_NAME
family name
HEIGHT
height
726mm /28.6inch
HOST
host
0
ITEM_NO_
item no.
SG
KEYNOTE
keynote
LEG_FINISH
leg finish
ChromeIII or powdercoated
MANUFACTURER
manufacturer
Howe a/s
MASSUNIT
massunit
1
MODEL
model
Simpla folding table, halfround 1500x750mm / 60x30inch
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PRICE
price
Please ask HOWE a/s
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
STRENGTH_AND_DURABILITY_BIFMA_X5_5
strength and durability bifma x5.5
Bifma X5.5 strenght
STRENGTH_AND_DURABILITY_EN
strength and durability en
EN15373 level 2
TOP_FINISH
top finish
Veneer, laminate, linoleum or melamine
TYPE_COMMENTS
type comments
Simpla is a high performance 4-leg folding table with round legs and rectangular subframe
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.howe.com
VARIATIONS
variations
Various possibilities - ask HOWE a/s
WARRANTY_PERIOD
warranty period
5 years full warranty on weld breakages under normal use
WEIGHT
weight
20,8 kg / 45.8 lb
WIDTH
width
1500mm / 60inch
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions