??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Global Connector Technology
Description
SIM8051
Bill of material
SIM8051-6-0-14-00-A
WEB
Website Link
https://gct.co/connector/SIM8051
OC
Order Code
CONTACTS
Number of Contacts
6
SWITCH
Switch
0 = Without
PROFILE
Profile Height
14 = 1.35mm
LOCPEG
Locating Peg
PACK
Packaging Options
A = Tape & Reel
REV
Revision
D4
REVDAT
Revision Date
26.6.2020
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions