??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Amphenol Air LB
Description
SIM splices without cable clamps
Bill of material
SIM2S100B
ORDERNO
ENDURANCE__NBR_OF_CYCLES_
endurance (nbr of cycles)
50
FLUID_RESISTANCE___WITHSTANDING_UNDER_SPRINKLING
fluid resistance - withstanding under sprinkling
Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids
OPERATING_TEMPERATURE___MAX
operating temperature - max
175 °C
OPERATING_TEMPERATURE___MIN
operating temperature - min
-55 °C
SALT_SPRAY
salt spray
500 h
SHELL_MATERIAL
shell material
Thermoplastic
SHOCKS___AMPLITUDE
shocks - amplitude
100 g
SHOCKS___DURATION
shocks - duration
6 ms
SHOCKS___TYPE
shocks - type
Demi sinusoide
SMOKE_COMPLIANCE
smoke compliance
ABD 0031, EN 2591-317, NFF 16-101, NFF 16-102
VIBRATIONS___AMPLITUDE
vibrations - amplitude
20 g
VIBRATIONS___DURATION
vibrations - duration
12 h
VIBRATIONS___FREQUENCY
vibrations - frequency
From 10 to 3000
VIBRATIONS___TYPE
vibrations - type
Sinusoide
WEIGHT
weight
0 g
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions