??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Silencer-Pottorff-Rectangular-Extended_Width
Bill of material
Default
IDENT
Default
VAR04_CSI
04 csi
23 33 19
VAR95_CSI
95 csi
15820
VAR_FLANGEVOIDEND
_flangevoidend
-11.750
VAR_FLANGEVOIDSTART
_flangevoidstart
11.750
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
F1030100
BAFFLE_THICKNESS
baffle thickness
13.440
CATEGORY
category
Duct Accessories
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Rectangular Extended Width Silencer
DESIGN_OPTION
design option
-1
DOUBLE_PASSAGE_VISIBILITY
double passage visibility
0
DYNAMIC_INSERTION_LOSS_OB1_63HZ
dynamic insertion loss ob1 63hz
0
DYNAMIC_INSERTION_LOSS_OB2_125HZ
dynamic insertion loss ob2 125hz
0
DYNAMIC_INSERTION_LOSS_OB3_250HZ
dynamic insertion loss ob3 250hz
0
DYNAMIC_INSERTION_LOSS_OB4_500HZ
dynamic insertion loss ob4 500hz
0
DYNAMIC_INSERTION_LOSS_OB5_1000HZ
dynamic insertion loss ob5 1000hz
0
DYNAMIC_INSERTION_LOSS_OB6_2000HZ
dynamic insertion loss ob6 2000hz
0
DYNAMIC_INSERTION_LOSS_OB7_4000HZ
dynamic insertion loss ob7 4000hz
0
DYNAMIC_INSERTION_LOSS_OB8_8000HZ
dynamic insertion loss ob8 8000hz
0
EX_THICKNESS
ex thickness
2
EX_WIDTH
ex width
28
FAMILY_NAME
family name
FILL_MATERIAL
fill material
FILL_PROTECTION_MATERIAL
fill protection material
GENERATED_NOISE_OB1_63HZ
generated noise ob1 63hz
0
GENERATED_NOISE_OB2_125HZ
generated noise ob2 125hz
0
GENERATED_NOISE_OB3_250HZ
generated noise ob3 250hz
0
GENERATED_NOISE_OB4_500HZ
generated noise ob4 500hz
0
GENERATED_NOISE_OB5_1000HZ
generated noise ob5 1000hz
0
GENERATED_NOISE_OB6_2000HZ
generated noise ob6 2000hz
0
GENERATED_NOISE_OB7_4000HZ
generated noise ob7 4000hz
0
GENERATED_NOISE_OB8_8000HZ
generated noise ob8 8000hz
0
HALF_BAFFLE_THICKNESS
half baffle thickness
6.720
HAS_HIGH_TRANSMISSION_LOSS_CASING
has high transmission loss casing
0
HEIGHT
height
24.000
HOST
host
0
KEYNOTE
keynote
LENGTH
length
60.000
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
Pottorff, 5101 Blue Mound Road, Fort Worth, TX 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:noisecontrol@pottorff.com
MANUFACTURER_FAX
manufacturer fax
(817) 831-3110
MANUFACTURER_PHONE
manufacturer phone
(817) 509-2300
MASSUNIT
massunit
1
MAXIMUM_MODULE_SIZE
maximum module size
44" X 48"
MODEL
model
NUMBER_OF_FULL_BAFFLES
number of full baffles
0
NUMBER_OF_HALF_BAFFLES
number of half baffles
2
NUMBER_OF_PASSAGES
number of passages
1
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14.27
OMNICLASS_TITLE
omniclass title
Sound Attenuators
OUTER_BAFFLES_OFFSET
outer baffles offset
8.000
OUTER_CASING_MATERIAL
outer casing material
OUTER_CASING_MATERIAL_GAUGE
outer casing material gauge
22
PART_TYPE
part type
3
PASSAGE_WIDTH
passage width
10.560
PERFORATED_MATERIAL
perforated material
PERFORATED_MATERIAL_GAUGE
perforated material gauge
26
PRESSURE_CLASS
pressure class
A
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/categories?id=64
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_END_BAFFLE_VISIBILITY
second end baffle visibility
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WIDTH
unit width
12
URL
url
http://www.pottorff.com/
USE_ANNOTATION_SCALE
use annotation scale
0
WIDTH
width
24.000
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions