??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Silencer-Pottorff-Circular
Bill of material
Default
IDENT
Default
VAR04_CSI
04 csi
23 33 19
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
F1030100
CATEGORY
category
Duct Accessories
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Circular Silencer
DESIGN_OPTION
design option
-1
DYNAMIC_INSERTION_LOSS_OB1_63HZ
dynamic insertion loss ob1 63hz
0
DYNAMIC_INSERTION_LOSS_OB2_125HZ
dynamic insertion loss ob2 125hz
0
DYNAMIC_INSERTION_LOSS_OB3_250HZ
dynamic insertion loss ob3 250hz
0
DYNAMIC_INSERTION_LOSS_OB4_500HZ
dynamic insertion loss ob4 500hz
0
DYNAMIC_INSERTION_LOSS_OB5_1000HZ
dynamic insertion loss ob5 1000hz
0
DYNAMIC_INSERTION_LOSS_OB6_2000HZ
dynamic insertion loss ob6 2000hz
0
DYNAMIC_INSERTION_LOSS_OB7_4000HZ
dynamic insertion loss ob7 4000hz
0
DYNAMIC_INSERTION_LOSS_OB8_8000HZ
dynamic insertion loss ob8 8000hz
0
FAMILY_NAME
family name
FILL_MATERIAL
fill material
FILL_PROTECTION_MATERIAL
fill protection material
GENERATED_NOISE_OB1_63HZ
generated noise ob1 63hz
0
GENERATED_NOISE_OB2_125HZ
generated noise ob2 125hz
0
GENERATED_NOISE_OB3_250HZ
generated noise ob3 250hz
0
GENERATED_NOISE_OB4_500HZ
generated noise ob4 500hz
0
GENERATED_NOISE_OB5_1000HZ
generated noise ob5 1000hz
0
GENERATED_NOISE_OB6_2000HZ
generated noise ob6 2000hz
0
GENERATED_NOISE_OB7_4000HZ
generated noise ob7 4000hz
0
GENERATED_NOISE_OB8_8000HZ
generated noise ob8 8000hz
0
HOST
host
0
INLET_DIAMETER
inlet diameter
24.000
INLET_RADIUS
inlet radius
12.000
KEYNOTE
keynote
LENGTH
length
72.000
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
Pottorff, 5101 Blue Mound Road, Fort Worth, TX 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:noisecontrol@pottorff.com
MANUFACTURER_FAX
manufacturer fax
(817) 831-3110
MANUFACTURER_PHONE
manufacturer phone
(817) 509-2300
MASSUNIT
massunit
1
MAXIMUM_DIAMETER_SIZE
maximum diameter size
60"
MODEL
model
C
OMNICLASS_CODE
omniclass code
23.75.70.11.14.27
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Sound Attenuators
OUTER_CASING_MATERIAL
outer casing material
OUTER_CASING_MATERIAL_GAUGE
outer casing material gauge
22
OUTER_RADIUS
outer radius
12.250
PART_TYPE
part type
3
PERFORATED_MATERIAL
perforated material
PERFORATED_MATERIAL_GAUGE
perforated material gauge
26
PRESSURE_CLASS
pressure class
A
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/categories?id=65
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DIAMETER
unit diameter
24
URL
url
http://www.pottorff.com/
USE_ANNOTATION_SCALE
use annotation scale
0
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions