??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
RAFI
Description
Signal lamps
Bill of material
1.11.071.0010440
ORDERNO
BEZEL_COLOR
bezel color
BEZEL_SHAPE
bezel shape
COLLAR_DIMENSION
collar dimension
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
FIXING
fixing
Threaded ring
ILLUMINATED
illuminated
Yes
INSTALLATION_HEIGHT
installation height
LOETBARKEIT
lötbarkeit
MOUNTING_DEPTH
mounting depth
MOUNTING_HOLE
mounting hole
OPERATING_CURRENT_OF_THE_LUMINOUS_ELEMENT__MIN_
operating current of the luminous element, min.
OPERATING_VOLTAGE_OF_THE_LUMINOUS_ELEMENT__MAX_
operating voltage of the luminous element, max.
OPERATING_VOLTAGE_OF_THE_LUMINOUS_ELEMENT__MIN_
operating voltage of the luminous element, min.
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
TERMINAL_ON_THE_REAR
terminal on the rear
NAME
name
COLLAR_COLOR
collar color
COLLAR_SHAPE
collar shape
COLOR
color
DEGREE_OF_PROTECTION__REAR_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, rear side, according to din en 60529
ENVIRONMENT_RESISTANCE
environment resistance
GRID__MIN_
grid, min.
LUMINOUS_ELEMENT_COLOR
luminous element color
LUMINOUS_ELEMENTS
luminous elements
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
PACKAGING
packaging
PACKAGING_UNIT
packaging unit
PIN_2
pin 2
PIN_3
pin 3
SALT_SPRAY_RESISTANCE_ACCORDING_TO_STANDARD
salt-spray resistance according to standard
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
THREADED_RING_TORQUE__MAX_
threaded ring torque, max.
UL_ENCLOSURE_TYPE_RATING_FRONT_SIDE
ul enclosure type rating front side
NET_WEIGHT
net weight
FRONT_RING_COLOR
front ring color
LAMP_SOCKET
lamp socket
OPERATING_PERFORMANCE_OF_THE_LUMINOUS_ELEMENT__MAX_
operating performance of the luminous element, max.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions