??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Argent
Description
Shower Sets with Grab Rail
Bill of material
Metro Indy Living 32 Rail Set
ORDERNO
Metro Indy Living 32 Rail Set
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BODY_MATERIAL
body material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Metro Independent Living 32 Rail Shower Set
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GRAB_BAR_LENGTH
grab bar length
1000
HAND_FAUCET_HEIGHT
hand faucet height
750
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Argent
MANUFACTURER_HEIGHT_FROM_FFL
manufacturer_height from ffl
1500
MANUFACTURER_OVERALL_DEPTH
manufacturer_overall depth
90
MANUFACTURER_OVERALL_HEIGHT
manufacturer_overall height
1075
MANUFACTURER_OVERALL_WIDTH
manufacturer_overall width
113.000
MANUFACTURER_SPEC_CODE
manufacturer_spec code
78825B
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
https://www.argentaust.com.au/argent-showers-shower-sets-with-grab-rail-metro-indy-living-32-rail-set?item=8715
MASSUNIT
massunit
1
MODEL
model
78825B
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20190503
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Chrome Finish
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.argentaust.com.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Metro Indy Living 32 Rail Set
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions