??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
1-800-BOLLARDS
Description
Shallow Mount
Bill of material
High Security Fixed Shallow Mount M30
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2020400
BACKFILL_HEIGHT
backfill height
1.312
BOLLARD_RADIUS
bollard radius
0.448
CARBON_STEEL
carbon steel
0
CATEGORY
category
CONCRETE_BY_OTHERS
concrete by others
1
CONCRETE_FINISH_BY_OTHERS
concrete finish by others
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Deep Mount Bollard
DESIGN_OPTION
design option
-1
DOME
dome
0
DOME_HEIGHT
dome height
0.259
DOME_OFFSET
dome offset
0.342
FAMILY_NAME
family name
FINISH
finish
FLAT
flat
1
FOUNDATION_DEPTH
foundation depth
2.500
FOUNDATION_LENGTH
foundation length
2.500
FOUNDATION_WIDTH
foundation width
3.250
HEIGHT
height
3.250
HEIGHT_BELOW_GRADE
height below grade
3.646
HOST
host
0
KEYNOTE
keynote
M30
m30
1
M50
m50
0
MANUFACTURER
manufacturer
1-800-BOLLARDS
MASSUNIT
massunit
1
MODEL
model
High Security Deep Mount Fixed Bollard
OMNICLASS_NUMBER
omniclass number
23.15.10.11.21
OMNICLASS_TITLE
omniclass title
Traffic Safety Barriers and Protections
PART_TYPE
part type
0
PRODUCT_NAME
product name
High Security Bollards
PRODUCT_PAGE_URL
product page url
https://1800bollards.com/product-category/high-security-bollards/deep-mount/
REBAR_BY_OTHERS
rebar by others
1
REVEAL
reveal
0
REVEAL_OFFSET
reveal offset
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLOPED
sloped
0
SLOPED_OFFSET
sloped offset
0.896
STAINLESS_STEEL
stainless steel
1
THICKNESS
thickness
0.896
TYPE_COMMENTS
type comments
M30 10 in Nominal Diameter
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://1800bollards.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions