??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Guttermaster
Description
SG135
Bill of material
SG135
ORDERNO
SG135
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
D2040
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BASEOFFSET
baseoffset
100
BESPOKEBENEFITS
bespokebenefits
Unique profile, No brackets required, Independently tested
CATEGORY
category
Pr_65_50_35_06: Aluminium eaves gutters
CODEPERFORMANCE
codeperformance
BS EN: 12056, BS:8530, BS EN: 485/515/573/755/12020, BS EN: 12206, BS: 6367
COLOR
color
Mill Finish / BS / RAL
CONSTITUENTS
constituents
n/a
CORNERANGLETYPE
cornerangletype
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Strong, lightweight, Serpentine shaped half round gutter system
DESIGN_OPTION
design option
-1
DOWNPIPEL
downpipel
130
DOWNPIPELENGTH
downpipelength
2000
DOWNPIPEMTRL
downpipemtrl
DOWNPIPEOFFSET
downpipeoffset
192
DOWNPIPEOFFSETCNTRL
downpipeoffsetcntrl
750
DOWNPIPEOFFSETFROMLHS
downpipeoffsetfromlhs
750
DOWNPIPETYPE
downpipetype
DURATIONUNIT
durationunit
year
EAVESOFFSET
eavesoffset
250
EAVESOFFSETANGLE
eavesoffsetangle
112.500
EAVESOFFSETL
eavesoffsetl
100
EXPECTEDLIFE
expectedlife
60
FAMILY_NAME
family name
FASCIABRACKETOFFSET
fasciabracketoffset
250
FASCIABRACKETSPACING
fasciabracketspacing
1000
FASCIABRACKNO
fasciabrackno
3
FEATURES
features
Direct fixing / closed fascia
FINISH
finish
Mill Finish / Matt / Satin / Gloss
FORM
form
Extruded Aluminium
GAUGE
gauge
2mm, 2.5mm
GRADE
grade
T6
GTTRLNGTHCNTRL
gttrlngthcntrl
2500
GUTTERLENGTH
gutterlength
2500
GUTTERMTRL
guttermtrl
HASBASEOFFSET
hasbaseoffset
0
HASBRACKETCONTROL
hasbracketcontrol
0
HASCORNERANGLE
hascornerangle
0
HASDOWNPIPE
hasdownpipe
0
HASEAVESOFFSET
haseavesoffset
0
HASLHSSTPEND
haslhsstpend
0
HASLHSUNIONJOINT
haslhsunionjoint
0
HASRHSSTPEND
hasrhsstpend
0
HASRHSUNIONJOINT
hasrhsunionjoint
0
HASSHOE
hasshoe
0
HOST
host
5
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Internal Union, Stop ends, Outlets, Angles
ISDOWNPIPESQUARE
isdownpipesquare
1
ISSOCKETEARED
issocketeared
1
ISSPIGOTROUND
isspigotround
0
KEYNOTE
keynote
Pr_65_50_35_06
MANUFACTURER
manufacturer
Guttermaster
MANUFACTURERNAME
manufacturername
Guttermaster
MANUFACTURERURL
manufacturerurl
www.guttermaster.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium alloy 6063 T6
MODEL
model
SG/175
MODELNUMBER
modelnumber
SG/175
MODELREFERENCE
modelreference
Strong, lightweight, Serpentine shaped half round gutter system
NAME
name
SG135
NBSDESCRIPTION
nbsdescription
External gravity rainwater drainage system
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
50-10-00/110
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
130
NOMINALLENGTH
nominallength
2500
NOMINALWIDTH
nominalwidth
175
OMNICLASS_NUMBER
omniclass number
23.70.50.24.11
OMNICLASS_TITLE
omniclass title
Roof Gutters/Eavestroughs
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.guttermaster.co.uk/products/gutter-systems/serpentine/3
PROFILE
profile
Serpentine
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
RHSUNNCNTRL
rhsunncntrl
0
RNNGOTLTVOIDEND
rnngotltvoidend
195
RNNGOTLTVOIDSTRT
rnngotltvoidstrt
190.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Semi Circular/Serpentine Leg
SHARED
shared
1
SIZE
size
175mm x 135mm
SPIGOTDEPTH
spigotdepth
76
SPIGOTLENGTH
spigotlength
100
SPIGOTWIDTH
spigotwidth
76
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Sourced from ISO 14001 Suppliers, Raw Material 80% recycled / 95% recycleable
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
Independent test report - The Intelligent Design Centre
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Aluminium eaves gutters
UNICLASS2015REFERENCE
uniclass2015reference
Pr_65_50_35_06
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
www.guttermaster.co.uk
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions