??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carnes
Description
SFTB Fixed T-Bar
Bill of material
SFTB Fixed T-Bar
ORDERNO
SFTB Fixed T-Bar
ASSEMBLY_CODE
assembly code
CATALOG
catalog
http://www.carnes.com/AirDistribution/pdf/a66-82.pdf
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Square Stamped Louvered Diffusers
DESIGN_OPTION
design option
-1
DIAMETER
diameter
6.000
DONN_FINELINE
donn fineline
http://www.carnes.com/AirDistribution/pdf/12008.pdf
FAMILY_NAME
family name
FLOW
flow
0
HOST
host
5
INNER_DIAMETER_B
inner diameter b
5.875
KEYNOTE
keynote
MANUFACTURER
manufacturer
CARNES COMPANY
MASSUNIT
massunit
1
MODEL
model
SFTB
OMNICLASS_NUMBER
omniclass number
23.60.70.00
OMNICLASS_TITLE
omniclass title
General Protection for Services
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.carnes.com/AirDistribution/sftb.phtml
RADIUS
radius
3.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
http://www.carnes.com/AirDistribution/pdf/12001.pdf
SUBCATAGORY
subcatagory
Air Distribution
SUPPLY_CONNECTION
supply connection
Diffuser Supply Connector
SUPPLY_CONNECTOR
supply connector
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.carnes.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2012
WIDTH_A
width a
23.750
NAME
name
SFTB Fixed T-Bar
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions