??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
ATTEND Technology
Description
SFP SFP+ QSFP Connector
Bill of material
223C-1105
ORDERNO
CONTACT_NORMAL_FORCE
contact normal force
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING
current rating
DIFFERENTIAL_IMPEDANCE_VOLTAGE
differential impedance voltage
DURABILITY
durability
INSULATION_RESISTANCE
insulation resistance
MATING_FORCE
mating force
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40℃~+85℃
STORAGE_TEMPERATURE_RANGE
storage temperature range
UN_MATING_FORCE
un-mating force
VOLTAGE_RATING
voltage rating
30V ACDC
NAME
name
CONTACT_MATERIAL
contact material
HOUSING_MATERIAL
housing material
IR_TEMPERATURE
ir temperature
OPERATING_LIFE
operating life
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions