??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Armstrong International
Description
SERIES GFH150
Bill of material
SERIES GFH150
ORDERNO
SERIES GFH150
VAR04_CSI
04 csi
23 84 13
VAR95_CSI
95 csi
15750
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3040300
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_INLET_CONNECTION_RADIUS
cold water inlet connection radius
0.336
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Steam Humidifier - Gas Fired
DESIGN_OPTION
design option
-1
DRAIN_OUTLET_CONNECTION_RADIUS
drain outlet connection radius
0.523
ENTERING_WATER_TEMPERATURE
entering water temperature
< 140 F
FAMILY_NAME
family name
GAS_INLET_CONNECTION_RADIUS
gas inlet connection radius
0.523
HOST
host
5
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/bult548.pdf
KEYNOTE
keynote
LEAVING_WATER_TEMPERATURE
leaving water temperature
190 F
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/bult548.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
GFH-150-2
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
OVERALL_DEPTH
overall depth
46.125
OVERALL_HEIGHT
overall height
54.188
OVERALL_WIDTH_WITH_DOORS_CLOSED
overall width with doors closed
22
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/gasfired.pdf
PRODUCT_NAME
product name
Gas-Fired Steam Humidiclean - Series GFH
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/gas-fired-steam-humidiclean%E2%84%A2/series-gfh
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SET_TEMPERATURE
set temperature
0
SHARED
shared
0
STAND_FINISH
stand finish
STEAM_INLET_CONNECTION_RADIUS
steam inlet connection radius
0.422
STEAM_OUTLET_CONNECTION_RADIUS
steam outlet connection radius
1
SUBCATEGORY
subcategory
Gas Fired
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/submittals/cd1253.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_FINISH
unit finish
URL
url
http://www.armstronginternational.com
VENT_OUTLET_CONNECTION_RADIUS
vent outlet connection radius
1.188
VERSION
version
2014
VOLTAGE
voltage
0
WARRANTY_URL
warranty url
www.armstronginternational.com/files/products/humidifiers/pdf/gas_fired_humidifiers_warranty.pdf
NAME
name
SERIES GFH150
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions