??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bray
Description
Series 31 - Pneumatic Positioner
Bill of material
Series 31 - Pneumatic Positioner
ORDERNO
Series 31 - Pneumatic Positioner
ACTUATOR_MODEL
actuator model
93-083
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2090800
BODY_CENTER_TO_BODY_TOP
body center to body top
0.458
BODY_DEPTH
body depth
0.135
BODY_DIAMETER
body diameter
3.691
BODY_MATERIAL
body material
BODY_RADIUS
body radius
1.846
BODY_TOP_DIAMETER
body top diameter
0.295
BODY_TOP_HEIGHT
body top height
0.046
BODY_TOP_RADIUS
body top radius
0.147
BODY_TOP_TO_STEM_TOP
body top to stem top
0.104
BOLT_CIRCLE_DIAMETER
bolt circle diameter
0.396
BOLT_CIRCLE_EXTRUSION_INSIDE_RADIUS
bolt circle extrusion inside radius
0.154
BOLT_CIRCLE_RADIUS
bolt circle radius
0.198
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
144
DESCRIPTION
description
Automatic Resilient Seated 2-Way Butterfly Valve with Pneumatic Actuator and 6A Positioner
DESIGN_OPTION
design option
-1
DISC_DEPTH
disc depth
0.054
DISC_DIAMETER
disc diameter
2
DISC_RADIUS
disc radius
1
ENGWORKS_URL
engworks url
http://www.ENGworks.com
FAMILY_NAME
family name
FLIP_PLAN_VIEW_SYMBOL
flip plan view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
2
LUG_DEPTH
lug depth
0.101
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_COLD_WORKING_PRESSURE
maximum cold working pressure
175
MODEL
model
NYL2-_020
NOMINAL_PIPE_RADIUS
nominal pipe radius
1
NOMINAL_PIPE_SIZE
nominal pipe size
2
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_DEPTH
overall depth
0.689
OVERALL_DEPTH_OFFSET
overall depth offset
0.361
OVERALL_HEIGHT
overall height
1.479
OVERALL_WIDTH
overall width
0.396
PART_TYPE
part type
20
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/2010cat/catalog/Butterfly-RSBV.pdf
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEAL_OUTSIDE_DIAMETER
seal outside diameter
2.846
SEAL_OUTSIDE_RADIUS
seal outside radius
1.423
SEAT_DEPTH
seat depth
0.149
SERIES
series
31
SHARED
shared
0
STEM_DIAMETER
stem diameter
0.046
STEM_ENCLOSURE_DIAMETER
stem enclosure diameter
0.169
STEM_ENCLOSURE_RADIUS
stem enclosure radius
0.084
STEM_RADIUS
stem radius
0.023
SYMBOL
symbol
1
SYMBOL_BOX_LENGTH
symbol box length
0.141
SYMBOL_BOX_SIDE_OFFSET
symbol box side offset
0.029
SYMBOL_END_HALF_LENGTH
symbol end half length
0.057
SYMBOL_END_LENGTH
symbol end length
0.115
SYMBOL_STEM_OFFSET
symbol stem offset
0.125
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.braycommercialdivision.com
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
Series 31 - Pneumatic Positioner
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions