??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Cincinnati Test Systems
Description
Sentinel MH
Bill of material
Sentinel MH
ORDERNO
Sentinel MH
DESCRIPTION
description
Sentinel MH — Compact, Modular, Industrial Leak Tester The CTS Sentinel MH is a proven leak test solution with thousands of installations worldwide. It provides high-resolution leak test measurements with fast, repeatable results in a compact, modular design. It supports multiple differential pressure and mass flow test types and comes with CTSnet LT software for easy instrument setup and management. Scalable Pressure or Flow Leak Testing The Sentinel MH is an advanced, multi-function differential pressure leak test and mass flow instrument designed to achieve high-resolution measurements with fast and repeatable results. High-speed leak testing for improved cycle times Modular mounting capabilities offer scalable installation options and reduced system volume PLC communications via serial or Ethernet/IP, PROFINET connectivity Multiple programmable inputs and outputs to meet your I/O needs Proven technology used to test millions of electronic devices CTSnet LT software sets up easily and lets you connect to and manage other leak test instruments Compact, Scalable Design Ideal for Integration into Machines and Stations Here are some of the reasons why manufacturers choose the Sentinel MH: Thanks to its small size, the Sentinel MH can be easily integrated into a test station—either in a single bay with manual fixturing, or in a multi-bay setup with automatic fixturing. Easily and cost-effectively lets you build out to the number of leak test channels you need over time. Because it's compact and the operator interface is on your PC, you can install it close to the part under test. This reduces system volume flow and provides a more accurate test.Manage Your Leak Test at Your PC with CTSnet LT The user interface for the CTS Sentinel MH is on your PC. Using CTSnet LT software, you can connect to all units on the network. Remotely configure all the available parameters, backup and restore all your test programs, copy test programs from one unit to another, export data and more. CTSnet LT is included with your Sentinel MH at no extra cost.
NAME
name
Sentinel MH
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions