??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Cincinnati Test Systems
Description
Sentinel I28
Bill of material
Sentinel I28
ORDERNO
Sentinel I28
DESCRIPTION
description
Sentinel I28 Leak Detection System Sentinel I28 is manufacturing's most versatile and robust pressure decay and mass flow test instrument. It delivers durability and high test repeatability in a proven, standard platform and is configurable for a vast array of test types and options for pressure, flow, or vacuum testing. A multifunctional unit, it can be integrated with a PLC or operate on its own and control up to 5 tooling motions.
DIFFERENTIAL_PRESSURE_DECAY_TEST_OPTIONS
differential pressure decay test options
Differential Pressure decay/vacuum decay: pressure change, Differential Pressure decay/vacuum decay: pressure change/time, Differential Pressure decay/vacuum decay: with certified mass flow leak standard, Differential Pressure decay/vacuum decay: Calculated Leak Rate, Fixed Charge Fill: IPX6, IP67, sealed part leak test
LEAK_TESTING_TECHNOLOGIES
leak testing technologies
The Sentinel I28 leak detection system is configurable for a variety of pressure decay testing or mass flow testing requirements. It provides storage for up to 99 pre-programmed test sequences and features a “Parent Program” that holds a customized test sequence for your multi-test application.Designed to deliver accurate, reliable, repeatable measurement Flexible and customizable to adapt to the needs of your production line Easy to set up and operate, and now you can also manage the system from your PC with free CTSnet LT Integrate with a PLC or operate on its own with individual and linked tests in a user-programmed sequence Able to control up to 5 tooling motions with feedback One instrument can control the operations of a test stand and replace a PLC for a cost-effective approach to testing!
PRESSURE_DECAY_MASS_FLOW_TEST_OPTIONS
pressure decay/mass flow test options
Pressure decay/vacuum decay: pressure change, Pressure decay/vacuum decay: with certified mass flow leak standard, Pressure decay/vacuum decay: pressure change/time, Occlusion test (vacuum or pressure test), Mass flow: direct flow reading (pressure test only), Mass flow: continuous direct flow reading (pressure test only), Mass flow: with certified mass flow leak standard (pressure test only), Volumetric fill leak test: IPX6, IP67, sealed part leak test, Ambient Pressure Correction for large part leak testing
NAME
name
Sentinel I28
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions