Cincinnati Test Systems
Description
Sentinel C20WE
Bill of material
Sentinel C20WE
ORDERNO
Sentinel C20WE
DESCRIPTION
description
Sentinel C20WE Low-cost Pressure Decay Leak Detection The compact wall-mount Sentinel C20 World Edition instrument is the industry's most cost-effective pressure decay leak test instrument. Designed with the same technology as all Sentinel instruments, the C20 is known for accuracy, speed, and repeatability. It's easy to configure and has small packaging that enables easy integration into product line testing applications.Simple, Cost-Effective Pressure Decay Testing Sentinel C20WE leak detection systems come in pressure decay and vacuum decay test options and is configurable to meet your requirements for pressure range and reject rate. An intuitive interface and multi-language software make the system global-friendly. The Sentinel C20 line of leak testing equipment has a low-maintenance design and delivers superior performance for testing applications ranging from consumer goods to medical or automotive. Sentinel C20WE leak test equipment has a "Quick Test" feature that provides a highly reliable test on all parts while shortening the test portion of the cycle time by up to 80%. Throughput on existing test systems can be increased without major investment in fixtures, tooling, or operators. On systems that are already running shortened cycle times for all parts, the risk of accepting marginal reject parts is reduced.
SINGLE_TEST_CONFIGURATION
single test configuration
for Pressure or Vacuum Decay
TEST_REQUIREMENTS
test requirements
Pressure/Vacuum decay-pressure change, Pressure/Vacuum decay-with certified mass flow leak standard, Pressure/Vacuum decay-pressure change/time, Storage for 4 pre-programmed test sequences, Test Program can be selected through keypad or binary input, Test results evaluation is fixed (Fail/Pass/Fail), Test result output format is fixed
NAME
name
Sentinel C20WE
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업