??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Pantron
Description
Sensor heads
Bill of material
Sensor AS
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
Sensor heads
CONNECTION
connection
HOUSING_MATERIAL
housing material
LIGHT_IMMUNITY
light immunity
60.000 Lux
OPENING_ANGLE
opening angle
25°
OPENING_ANGLE_TRANSMIT_POWER_HP
opening angle transmit power hp
OPENING_ANGLE_TRANSMIT_POWER_ITA
opening angle transmit power ita
OPENING_ANGLE_TRANSMIT_POWER_STANDARD
opening angle transmit power standard
OPERATING_TEMPERATURE
operating temperature
-25 °C ... +65 °C (-13 °F ... +149 °F)
PROTECTION_CLASS
protection class
IP 67
RECEIVER_P10__15_M_CABLE
receiver p10, 15 m cable
RECEIVER_P10__3_PIN_CIRCULAR_PLUG_M8
receiver p10, 3-pin circular plug m8
RECEIVER_P10__5_M_CABLE
receiver p10, 5 m cable
SHOCK
shock
30 g
STORAGE_TEMPERATURE
storage temperature
-40 °C ... +80 °C (-40 °F ... +176 °F)
TRANSMITTER_P10__15_M_CABLE
transmitter p10, 15 m cable
TRANSMITTER_P10__3_PIN_CIRCULAR_PLUG_M8
transmitter p10, 3-pin circular plug m8
TRANSMITTER_P10__5_M_CABLE
transmitter p10, 5 m cable
VERSION
version
VIBRATION
vibration
10...55 Hz, 1,5 mm
WAVELENGTH
wavelength
880 nm
NAME
name
RECEIVER_M12__NICKEL_PLATED_BRASS__15_M_CABLE
receiver m12, nickel-plated brass, 15 m cable
RECEIVER_M12__NICKEL_PLATED_BRASS__3_PIN_CIRCULAR_PLUG_M8
receiver m12, nickel-plated brass, 3-pin circular plug m8
RECEIVER_M12__NICKEL_PLATED_BRASS__4_PIN_CIRCULAR_PLUG_M12
receiver m12, nickel-plated brass, 4-pin circular plug m12
RECEIVER_M12__NICKEL_PLATED_BRASS__5_M_CABLE
receiver m12, nickel-plated brass, 5 m cable
RECEIVER_M12__STAINLESS_STEEL__15_M_CABLE
receiver m12, stainless steel, 15 m cable
RECEIVER_M12__STAINLESS_STEEL__3_PIN_CIRCULAR_PLUG_M8
receiver m12, stainless steel, 3-pin circular plug m8
RECEIVER_M12__STAINLESS_STEEL__4_PIN_CIRCULAR_PLUG_M12
receiver m12, stainless steel, 4-pin circular plug m12
RECEIVER_M12__STAINLESS_STEEL__5_M_CABLE
receiver m12, stainless steel, 5 m cable
TRANSMITTER_M12__NICKEL_PLATED_BRASS__15_M_CABLE
transmitter m12, nickel-plated brass, 15 m cable
TRANSMITTER_M12__NICKEL_PLATED_BRASS__3_PIN_CIRCULAR_PLUG_M8
transmitter m12, nickel-plated brass, 3-pin circular plug m8
TRANSMITTER_M12__NICKEL_PLATED_BRASS__4_PIN_CIRCULAR_PLUG_M12
transmitter m12, nickel-plated brass, 4-pin circular plug m12
TRANSMITTER_M12__NICKEL_PLATED_BRASS__5_M_CABLE
transmitter m12, nickel-plated brass, 5 m cable
TRANSMITTER_M12__STAINLESS_STEEL__15_M_CABLE
transmitter m12, stainless steel, 15 m cable
TRANSMITTER_M12__STAINLESS_STEEL__3_PIN_CIRCULAR_PLUG_M8
transmitter m12, stainless steel, 3-pin circular plug m8
TRANSMITTER_M12__STAINLESS_STEEL__4_PIN_CIRCULAR_PLUG_M12
transmitter m12, stainless steel, 4-pin circular plug m12
TRANSMITTER_M12__STAINLESS_STEEL__5_M_CABLE
transmitter m12, stainless steel, 5 m cable
OPENING_ANGLE_TRANSMIT_POWER
opening angle transmit power
RECEIVER_AS__15_M_CABLE
receiver as, 15 m cable
RECEIVER_AS__3_PIN_CIRCULAR_PLUG_M8
receiver as, 3-pin circular plug m8
RECEIVER_AS__5_M_CABLE
receiver as, 5 m cable
TRANSMITTER_AS__15_M_CABLE
transmitter as, 15 m cable
TRANSMITTER_AS__3_PIN_CIRCULAR_PLUG_M8
transmitter as, 3-pin circular plug m8
TRANSMITTER_AS__5_M_CABLE
transmitter as, 5 m cable
RECEIVER_SLA__15_M_CABLE
receiver sla, 15 m cable
RECEIVER_SLA__3_PIN_CIRCULAR_PLUG_M8
receiver sla, 3-pin circular plug m8
RECEIVER_SLA__5_M_CABLE
receiver sla, 5 m cable
TRANSMITTER_SLA__15_M_CABLE
transmitter sla, 15 m cable
TRANSMITTER_SLA__3_PIN_CIRCULAR_PLUG_M8
transmitter sla, 3-pin circular plug m8
TRANSMITTER_SLA__5_M_CABLE
transmitter sla, 5 m cable
RECEIVER_TSP__15_M_CABLE
receiver tsp, 15 m cable
RECEIVER_TSP__3_PIN_CIRCULAR_PLUG_M8
receiver tsp, 3-pin circular plug m8
RECEIVER_TSP__5_M_CABLE
receiver tsp, 5 m cable
TRANSMITTER_TSP__15_M_CABLE
transmitter tsp, 15 m cable
TRANSMITTER_TSP__3_PIN_CIRCULAR_PLUG_M8
transmitter tsp, 3-pin circular plug m8
TRANSMITTER_TSP__5_M_CABLE
transmitter tsp, 5 m cable
EMPFAENGER_SSP__15_M_CABLE
empfänger ssp, 15 m cable
EMPFAENGER_SSP__3_PIN_CIRCULAR_PLUG_M8
empfänger ssp, 3-pin circular plug m8
EMPFAENGER_SSP__5_M_CABLE
empfänger ssp, 5 m cable
TRANSMITTER_SSP__15_M_CABLE
transmitter ssp, 15 m cable
TRANSMITTER_SSP__3_PIN_CIRCULAR_PLUG_M8
transmitter ssp, 3-pin circular plug m8
TRANSMITTER_SSP__5_M_CABLE
transmitter ssp, 5 m cable
RECEIVER_CSN__NICKEL_PLATED_BRASS__15_M_CABLE
receiver csn, nickel-plated brass, 15 m cable
RECEIVER_CSN__NICKEL_PLATED_BRASS__3_PIN_CIRCULAR_PLUG_M8
receiver csn, nickel-plated brass, 3-pin circular plug m8
RECEIVER_CSN__NICKEL_PLATED_BRASS__4_PIN_CIRCULAR_PLUG_M12
receiver csn, nickel-plated brass, 4-pin circular plug m12
RECEIVER_CSN__NICKEL_PLATED_BRASS__5_M_CABLE
receiver csn, nickel-plated brass, 5 m cable
RECEIVER_CSV__STAINLESS_STEEL__15_M_CABLE
receiver csv, stainless steel, 15 m cable
RECEIVER_CSV__STAINLESS_STEEL__3_PIN_CIRCULAR_PLUG_M8
receiver csv, stainless steel, 3-pin circular plug m8
RECEIVER_CSV__STAINLESS_STEEL__4_PIN_CIRCULAR_PLUG_M12
receiver csv, stainless steel, 4-pin circular plug m12
RECEIVER_CSV__STAINLESS_STEEL__5_M_CABLE
receiver csv, stainless steel, 5 m cable
TRANSMITTER_CSN__NICKEL_PLATED_BRASS__15_M_CABLE
transmitter csn, nickel-plated brass, 15 m cable
TRANSMITTER_CSN__NICKEL_PLATED_BRASS__3_PIN_CIRCULAR_PLUG_M8
transmitter csn, nickel-plated brass, 3-pin circular plug m8
TRANSMITTER_CSN__NICKEL_PLATED_BRASS__4_PIN_CIRCULAR_PLUG_M12
transmitter csn, nickel-plated brass, 4-pin circular plug m12
TRANSMITTER_CSN__NICKEL_PLATED_BRASS__5_M_CABLE
transmitter csn, nickel-plated brass, 5 m cable
TRANSMITTER_CSV__STAINLESS_STEEL__15_M_CABLE
transmitter csv, stainless steel, 15 m cable
TRANSMITTER_CSV__STAINLESS_STEEL__3_PIN_CIRCULAR_PLUG_M8
transmitter csv, stainless steel, 3-pin circular plug m8
TRANSMITTER_CSV__STAINLESS_STEEL__4_PIN_CIRCULAR_PLUG_M12
transmitter csv, stainless steel, 4-pin circular plug m12
TRANSMITTER_CSV__STAINLESS_STEEL__5_M_CABLE
transmitter csv, stainless steel, 5 m cable
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions