??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bota Systems
Description
SensONE
Bill of material
3K3LKOQWN
ORDERNO
3K3LKOQWN
ACCELERATION
acceleration
--
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
Serial RS422 / USB
CROSSTALK___
crosstalk***
< 2.0 %
DRIFT_OVER_TIME
drift over time
< 1.5 N/h, < 10 mNm/h
GYROSCOPE
gyroscope
--
IMU
imu
--
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
0.35 N, 0.25 N, 0.0072 Nm, 0.003 Nm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
2500 N, 4500 N, 35 Nm, 40 Nm
POWER_SUPPLY
power supply
5 V, 1.0W
RANGE
range
500 N, 1200 N, 15 Nm, 12 Nm
SAMPLING_RATE
sampling rate
800 Hz
SIGNAL_NOISE__
signal noise**
0.055 N, 0.04 N, 0.0012 Nm, 0.0005 Nm
SIZE__DXL_
size (dxl)
70 x 35 mm
WEIGHT
weight
~235g
NAME
name
3K3LKOQWN
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions