??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Sense basin
Bill of material
Sense basin
ORDERNO
Sense basin
ACCENT
accent
0
ACCENT_COLOUR
accent colour
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASIN_COLOR
basin color
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DETAILED_INFORMATION
detailed information
DRAIN_PIPE
drain pipe
1
DRAIN_PIPE_MATERIAL
drain pipe material
FAMILY_NAME
family name
FINISH
finish
HANDRAIL_COLOR
handrail color
HEIGHT
height
800
HOST
host
0
KEYNOTE
keynote
62022
LEFT
left
1
MANUFACTURER
manufacturer
Väinö Korpinen Oy
MASSUNIT
massunit
1
MODEL
model
Sense allas
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
RIGHT
right
0
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TAP
tap
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WIDTH
width
900.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Sense basin
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions