??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Airflow
Description
Semi Rigid Ducting
Bill of material
90° Horizontal Elbow
ORDERNO
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
ACCESSIBILITYPERFORMANCE
accessibilityperformance
AIRFLOWRATERANGE
airflowraterange
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
ANNUALMAINTENANCE
annualmaintenance
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
BESPOKETIMEFRAMEMAINTENANCE
bespoketimeframemaintenance
CADS_INDEX
cads_index
0
CATEGORY
category
CEAPPROVAL
ceapproval
1
CENTRE_RADIUS
centre radius
CODEPERFORMANCE
codeperformance
COLOR
color
CONSTITUENTS
constituents
COST
cost
0
CTOE
ctoe
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAILYMAINTENANCE
dailymaintenance
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
DUCT_WIDTH
duct width
DURATIONUNIT
durationunit
EXCLUSIONS
exclusions
EXPECTEDSERVICELIFE
expectedservicelife
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FIRECONTROLPANELLINKS
firecontrolpanellinks
FITTING_TYPE
fitting type
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
GRADE
grade
GROSSWEIGHT
grossweight
HOST
host
0
INSTALLATIONDATE
installationdate
ISEXTENDEDWARRANTY
isextendedwarranty
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
LONGITUDINALSEAM
longitudinalseam
MAINTENANCEREQUIRED0TO300HRS
maintenancerequired0to300hrs
MAINTENANCEREQUIRED1001TO2000HRS
maintenancerequired1001to2000hrs
MAINTENANCEREQUIRED2001TO4000HRS
maintenancerequired2001to4000hrs
MAINTENANCEREQUIRED301TO600HRS
maintenancerequired301to600hrs
MAINTENANCEREQUIRED4001TO8000HRS
maintenancerequired4001to8000hrs
MAINTENANCEREQUIRED601TO1000HRS
maintenancerequired601to1000hrs
MAINTENANCEREQUIRED8001TO12000HRS
maintenancerequired8001to12000hrs
MANUFACTURER
manufacturer
MANUFACTURERADDRESS
manufactureraddress
MANUFACTURERE_MAIL
manufacturere-mail
MANUFACTURERTELEPHONE
manufacturertelephone
MANUFACTURERWEBSITE
manufacturerwebsite
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
MONTHLYMAINTENANCE
monthlymaintenance
NBSCODE
nbscode
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
PASSIVEHOUSEAPPROVAL
passivehouseapproval
POINTOFCONTACT
pointofcontact
PRODUCTIONYEAR
productionyear
PRODUCTLITERATURE
productliterature
QUANTITY
quantity
QUARTERLYMAINTENANCE
quarterlymaintenance
REDDOTDESIGNAWARD
reddotdesignaward
REINFORCEMENT
reinforcement
REPLACEMENTCOST
replacementcost
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAPAPPROVAL
sapapproval
1
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
SIZE
size
STATUS
status
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TEMPERATURERANGE
temperaturerange
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
URL
url
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
Autodesk Revit 2015
WARRANTYCONTENT
warrantycontent
WARRANTYENDDATE
warrantyenddate
WARRANTYGUARANTOR
warrantyguarantor
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYIDENTIFIER
warrantyidentifier
WARRANTYPERIOD
warrantyperiod
WARRANTYSTARTDATE
warrantystartdate
WEEKLYMAINTENANCE
weeklymaintenance
WORK_PLANE_BASED
work plane-based
0
WORKINGPRESSURE
workingpressure
NAME
name
AF_BODY
af_body
FLIPFIXINGPOSITION
flipfixingposition
ORIGINALFIXINGPOSITION
originalfixingposition
RUNID
runid
FIXINGOFFSET
fixingoffset
FLIPFIXINGPOINT
flipfixingpoint
ADJUSTABLELENGTH
adjustablelength
ADJUSTABLELENGTHCHECK
adjustablelengthcheck
F2
f2
F3
f3
FLOW
flow
F
f
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions