??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Seating Multipurpose Chair Nvrh No Cup Holder Single Upholstery Seat HI
Bill of material
seating_multipurpose_chair_nvrh_no_cup_holder__single_upholstery_seat_HI
VARIANTNAME
No Cup Holder, Single Upholstery Seat
VARIANTLOD
HI
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/ca/tools/assets#&asset=444deb64-fe58-4b68-981e-f75e97781df7,b4ff2d81-9f2e-437d-9659-7cffb09c31cf
SEATUPHOLSTERYVISIBILITY
Seat Upholstery Visibility
1.000
CUPHOLDERVISIBILITY
Cup Holder Visibility
0.000
BACKUPHOLSTERYVISIBILITY
Back Upholstery Visibility
0.000
UNITWEIGHTURL
Unit Weight URL
http://www.teknion.com/ca/tools/assets#&asset=bee6a381-b954-425e-8283-5a2de3a804f2,f828d448-4b62-4231-9e5f-9a8991c0ed77
CUPHOLDERFINISHNOTE
Cup Holder Finish (Note)
Matches Tablet Surface Finish
WIDTH
Width
28.000 INCH
HEIGHT
Height
32.750 INCH
DEPTH
Depth
28.500 INCH
WARRANTY
Warranty
http://www.teknion.com/legal/warranty.pdf
URL
http://www.teknion.com/
PRODUCTPAGEURL
Product Page URL
http://www.teknion.com/products/seating_variable/default.asp?country=u&section=seating&subsection=works&product=variable
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.teknion.com/pricing/seating/pdfs/Variable_work_ppg.pdf
PARTNUMBER
Part Number
NVRH
MODEL
Model
NVRHNP
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTUREREMAIL
Manufacturer Email
http://www.teknion.com/contact/contactus.asp
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
Variable HybrED Chair, Height Adj., No Cup Holder, Single Upholstery Seat Only
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions