??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AirConcepts
Description
SDRR (High Performance)
Bill of material
SDRR (High Performance)
ORDERNO
SDRR (High Performance)
A_DIAMETER
a diameter
28
A_RADIUS
a radius
14
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BLADE_LENGTH
blade length
11.937
BLADE_WIDTH
blade width
0.704
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_DIAMETER
d diameter
24.000
D_RADIUS
d radius
12.000
D_1_16
d-1/16
11.937
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
5.500
HOST
host
0
INNER_RADIUS
inner radius
11.875
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
2474
MIN_FLOW
min flow
707
MODEL
model
SDR
O_DIAMETER
o diameter
25.500
O_RADIUS
o radius
12.750
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OUTER_RADIUS
outer radius
12.125
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.aircocneptsinc.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
SDRR (High Performance)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions