??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AirConcepts
Description
SDR
Bill of material
SDR
ORDERNO
SDR
A_DIAMETER
a diameter
34
A_RADIUS
a radius
17
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BLADE_LENGTH
blade length
14.938
BLADE_WIDTH
blade width
0.704
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_DIAMETER
d diameter
30.000
D_RADIUS
d radius
15.000
D_1_16
d-1/16
14.938
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
3141
MIN_FLOW
min flow
1256
MODEL
model
SDR
O_DIAMETER
o diameter
31.500
O_RADIUS
o radius
15.750
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.aircocneptsinc.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
SDR
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions