??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Appleton
Description
SDN-C - SolaHD™ SDN-C Performance DIN Rail Series Power Supplies
Bill of material
SDN-5-24-100C
PN
Part Number
SDN-5-24-100C
SER
Series
SDN-C
NC
Nominal Current (Rated Power at +60°)
OV
Output Voltage
24 V (23.5-28.5 Vdc Adj.)
IV
Input Voltage
V
CO
Coating
H
4.85 (123.0)
W
1.97 (50.0)
D
4.36 (111.0)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions