??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Mar 2007. Please do not use for new projects.
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
SDE - Pressure sensor
Bill of material
19561 SDE-2,5-5 V/20 mA
TNR
Part number
TYP
Type
INFO
Valid until
Information
2007-03-31
B1
68.000 mm
B2
Width
79.000 mm
B3
Width
106.500 mm
B4
Width
116.000 mm
H1
Height
29.000 mm
D1
Diameter
32.000 mm
G1
Thread
G 1/4
KDR
11.445 mm
NDR
13.157 mm
D2
Diameter
18.000 mm
D3
Diameter
14.800 mm
S1
Width across flats
27.000 mm
S2
Width across flats
13.000 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions