??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Desoutter
Description
Screwdrivers torque controlled - shut off
Bill of material
1464284
ORDERNO
ACTUAL_AIR_CONSUMPTION
actual air consumption
AIR_INLET_THREAD_SIZE
air inlet thread size
0.125 BSP
CLUTCH_TYPE
clutch type
Shut off
COMMENT
comment
FITTED_SPRING
fitted spring
FREE_SPEED
free speed
MIN__HOSE_SIZE
min. hose size
0.25
MODEL
model
OPERATION
operation
PART_NUMBER
part number
SOUND_PRESSURE
sound pressure
73 db(A)
TORQUE_RANGE
torque range
TYPE_OF_TOOL
type of tool
In-line
VIBRATION__ISO_8662_7_
vibration (iso-8662-7)
2.5 ms²
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions