??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Desoutter
Description
Screwdrivers direct drive
Bill of material
1465664
ORDERNO
ACTUAL_AIR_CONSUMPTION
actual air consumption
19.1 cfm
AIR_INLET_THREAD_SIZE
air inlet thread size
0.25 BSP
DESCRIPTION
description
High Power Screwdriver
FREE_SPEED
free speed
LENGTH
length
7.16
MIN__HOSE_SIZE
min. hose size
0.375
MODEL
model
NET_WEIGHT
net weight
1.8 lb
OPERATION
operation
Trigger start
OUTPUT_DRIVE
output drive
Hex. 14 F
PART_NUMBER
part number
SOUND_PRESSURE
sound pressure
75 db(A)
TORQUE_RANGE
torque range
TYPE_OF_TOOL
type of tool
Pistol grip
VIBRATION__ISO_8662_7_
vibration (iso-8662-7)
2.5 ms²
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions