??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 32
HELP_VARIABLE
Company
Hakron
Description
Screw konnektie anchor TSE
Bill of material
screw_konnektie_anchor_tse_hakron_tse_m24_lg_var_
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
1.000 mm
NOMINALWIDTH
Nominal width
1.000 mm
PRODUCTSKU
Product SKU
schroefkoppelingen_tse
PRODUCTFAMILY
Product family
Screw Konnektie Anchor
PRODUCTGROUP
Product group
TSE
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.75
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147596&refRecID3=5637153587&refRecID4=5637161495&l2=Wapeningsystemen&l3=Schroefkoppelingen&l4=Konnektie-eind%20(TSE)
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
L
mm
HALVED
halve_d
mm
HALVEDNOM
halve_dnom
mm
I
i
mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
14-02-2017
DESCRIPTION
Description
Hakron Konnektie eind TSE
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
MONTAGEVOORZIENING
Montagevoorziening
1.000
PRODUCTGUID
Product Guid
7f5f6010-b043-420c-b659-963939762d7a
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=Konnektie
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu\
VERSION
Version
3.0
LBER
L_ ber
mm
WAARDEX
Waarde_x
x
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions