??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
ORANGEBOX
Description
Screen Bay 300
Bill of material
screen_bay_300_bay___300
VARIANTNAME
BAY - 300
VARNBSVERSION
NBSVersion
0
VARLOWPROFILEBASE
Low Profile Base
1
VARSCREENHEIGHT
Screen Height
1800 mm
VARLENGTH
Length
800 mm
VARBASEOFFSET
Base Offset
70 mm
VARWARRANTYSERVICEINFORMATION
Warranty & Service Information
http://www.orangebox.com/download/REVIT/Warranty&service.pdf
VARURL
URL
www.orangebox.com
VARRANGENAME
Range Name
Bay
VARORDERINGINFORMATION
Ordering Information
http://www.orangebox.com/download/REVIT/Ordering.pdf
VARMODELDESCRIPTION
Model Description
http://www.orangebox.com/resources/screens/screens_bay
VARMODEL
Model
BAY - 300
VARMANUFACTURER
Manufacturer
Orangebox
VARFABRICSFINISHES
Fabrics & Finishes
http://www.orangebox.com/download/REVIT/fabrics/Bay_Fabrics&finishes.pdf
VARENVIRONMENTALINFORMATION
Environmental Information
http://www.orangebox.com/download/REVIT/Environmental.pdf
VARDELIVERYINSTALLINFORMATION
Delivery & Install Information
http://www.orangebox.com/download/REVIT/delivery&install.pdf
VARCONTACT
Contact
+44 (0)1443 816604
VARADDRESS
Address
3 East Road, Penallta Industrial Estate, Hengoed, Mid Glamorgan, CF82 7SU
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions