??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
SCM-1
Bill of material
SCM-1
ORDERNO
SCM-1
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
4 integrated standard electrical knock-outs
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
1.500
DESCRIPTION
description
Suspended Ceiling Adaptor Tray for Ceiling Mounts, Hardware Included
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SCM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_SNAP_LOCATIONS
has snap locations
1
HOST
host
0
KEYNOTE
keynote
LENGTH
length
24.000
LOAD_CAPACITY
load capacity
75
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MODEL
model
SCM-1
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Suspended Ceiling Adaptor Tray for Ceiling Mounts, Hardware Included
PART_NUMBER
part number
SCM-1
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Mounting-Accessories/SCM-1/164
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
14
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
7.700
WIDTH
width
10
WORK_PLANE_BASED
work plane-based
1
Z_OFFSET_FROM_BACK_ACTUAL
z offset from back actual
12.000
Z_OFFSET_FROM_BACK_DESIRED
z offset from back desired
12.000
NAME
name
SCM-1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions