??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SCHP - Metric
Bill of material
SCHP12
TYPE
Series SCHP
MATERIAL1
Outer part material
1.4305 (stainless steel)
MATERIAL2
Inner part material
1.4034 (hardened stainless steel)
D
d H7
mm
DD
D1 h6
mm
B
B 0/-0.12
mm
C
C 0/-0.2
mm
D1
d1
mm
K
Ball Ø
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
°
WEIGHT
Weight
g
SLR
Static load Co
kN
OM
Tilting moment
Nm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions