??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Elite lighting
Description
SCH6-LED-CM
Bill of material
SCH6-LED-CM-6000L-DIM10-MVOLT-WD-40K-90-HH6-6501-CL-WH
ORDERNO
APPARENT_LOAD
apparent load
147
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
6” Architectural LED Cylinder
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
MAXILUME by ELITE LIGHTING
MASSUNIT
massunit
1
MODEL
model
SCH6-LED-CM
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
SCH6-LED-CM-6000L-DIM10-MVOLT-WD-40K-90-HH6-6501-CL-WH.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
CM (Ceiling Mount)
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://iuseelite.com/product/sch6-led-cm/
VERSION
version
2017
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions