??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Almo
Description
SB12.76.2.RF
Bill of material
SB12762
ORDERNO
SB12762
D1
d1
12mm
D2
d2
28mm
L1
l1
76mm
L2
l2
13mm
L3
l3
14.5mm
R
r
FLAT
S
s
3mm
NAME
name
SB12762
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions