??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SAN-AIRE Industries
Description
San-Aire PowerDry Kitchenware Dryer
Bill of material
San-Aire PowerDry Kitchenware Dryer
ORDERNO
San-Aire PowerDry Kitchenware Dryer
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
519.6
ASSEMBLY_CODE
assembly code
CATEGORY
category
CHILLED_WATER_FLOW
chilled water flow
0
CHILLED_WATER_RETURN_CONNECTION_HEIGHT
chilled water return connection height
0
CHILLED_WATER_RETURN_RI_HEIGHT
chilled water return ri height
0
CHILLED_WATER_RETURN_SIZE
chilled water return size
0
CHILLED_WATER_SUPPLY_CONNECTION_HEIGHT
chilled water supply connection height
0
CHILLED_WATER_SUPPLY_RI_HEIGHT
chilled water supply ri height
0
CHILLED_WATER_SUPPLY_SIZE
chilled water supply size
0
CHILLED_WATER_TEMPERATURE
chilled water temperature
0
CO2_CONNECTION_HEIGHT
co2 connection height
0
CO2_PRESSURE
co2 pressure
0
CO2_RI_HEIGHT
co2 ri height
0
CO2_SIZE
co2 size
0
CO2_VOLUME
co2 volume
0
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
0
COMPRESSED_AIR_CONNECTION_HEIGHT
compressed air connection height
0
COMPRESSED_AIR_PRESSURE
compressed air pressure
0
COMPRESSED_AIR_RI_HEIGHT
compressed air ri height
0
COMPRESSED_AIR_SIZE
compressed air size
0
COMPRESSED_AIR_VOLUME
compressed air volume
0
CONDENSATE_RETURN_CONNECTION_HEIGHT
condensate return connection height
0
CONDENSATE_RETURN_RI_HEIGHT
condensate return ri height
0
CONDENSATE_RETURN_SIZE
condensate return size
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG_NEMA
conn plug nema
5-15P
COST
cost
0
CSI_MASTER_FORMAT
csi master format
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DESCRIPTION
description
TRAY DRYER
DESIGN_OPTION
design option
-1
DIRECT_WASTE_CONNECTION_HEIGHT
direct waste connection height
0
DIRECT_WASTE_RI_HEIGHT
direct waste ri height
0
DIRECT_WASTE_SIZE
direct waste size
0
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
DUPLEX
ELECTRICAL_REMARKS
electrical remarks
EXHAUST_RI_HEIGHT
exhaust ri height
0
EXHAUST_STATIC_PRESS
exhaust static press
0
EXHAUST_VENT_DEPTH
exhaust vent depth
0
EXHAUST_VENT_DIAMETER
exhaust vent diameter
0
EXHAUST_VENT_WIDTH
exhaust vent width
0
EXHAUST_VOLUME
exhaust volume
0
FAMILY_NAME
family name
FILTERED_WATER_CONNECTION_HEIGHT
filtered water connection height
0
FILTERED_WATER_FLOW
filtered water flow
0
FILTERED_WATER_RI_HEIGHT
filtered water ri height
0
FILTERED_WATER_SUPPLY_SIZE
filtered water supply size
0
FL_AMPS
fl amps
4.33
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
GAS_INPUT
gas input
0
GAS_KW
gas kw
0
GAS_RI_CONNECTION_HEIGHT
gas ri connection height
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0
HOST
host
0
HOT_WATER_CONNECTION_HEIGHT
hot water connection height
0
HOT_WATER_FLOW
hot water flow
0
HOT_WATER_RI_HEIGHT
hot water ri height
0
HOT_WATER_SIZE
hot water size
0
HOT_WATER_TEMPERATURE
hot water temperature
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_SIZE
indirect waste size
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
SAN-AIRE
MASSUNIT
massunit
1
MASTERSPEC_
masterspec.
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MECHANICAL_CONNECTION_TYPE
mechanical connection type
MECHANICAL_REMARKS
mechanical remarks
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
PD-100-M
MU_AIR_RI_HEIGHT
mu air ri height
0
MU_AIR_STATIC_PRESS
mu air static press
0
MU_AIR_VENT_DEPTH
mu air vent depth
0
MU_AIR_VENT_DIAMETER
mu air vent diameter
0
MU_AIR_VENT_WIDTH
mu air vent width
0
MU_AIR_VOLUME
mu air volume
0
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_NUMBER_AND_TITLE
omniclass number and title
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
STEAM_POUNDS_PER_HOUR
steam pounds per hour
0
STEAM_SUPPLY_CONNECTION_HEIGHT
steam supply connection height
0
STEAM_SUPPLY_PRESSURE
steam supply pressure
0
STEAM_SUPPLY_RI_HEIGHT
steam supply ri height
0
STEAM_SUPPLY_SIZE
steam supply size
0
STEAM_SUPPLY_VOLUME
steam supply volume
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_MARK
type mark
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
http://san-aire.com/sites/default/files/PowerDry.pdf
URL_MANUFACTURER
url manufacturer
http://san-aire.com/
VENTILATION_REMARKS
ventilation remarks
VOLTS
volts
120
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
0
WATTS
watts
500
WEIGHT
weight
35 lbs.
WORK_PLANE_BASED
work plane-based
0
NAME
name
San-Aire PowerDry Kitchenware Dryer
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions