??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Samsung Imperial
Description
Samsung Imperial Door sid02
Bill of material
samsung_imperial_door_sid02_1200x2200
VARIANTNAME
FUNCTION
Function
0.000
WALLCLOSURE
Wall Closure
0.000
VAR_
프레임 두께
42.000 mm
THICKNESS
Thickness
40.000 mm
ROUGHWIDTH
Rough Width
mm
ROUGHHEIGHT
Rough Height
2210.000 mm
HEIGHT
Height
2200.000 mm
WIDTH
Width
mm
MANUFACTURER
Manufacturer
삼성임페리얼도어
MODEL
Model
목단조기본
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions