??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Pantron
Description
Safety sensors
Bill of material
Safety transmitter CSNCSV
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
Safety light barriers/Safety sensors
CONNECTION
connection
HOUSING_MATERIAL
housing material
IMMUNITY_TO_AMBIENT_LIGHT
immunity to ambient light
OPENING_ANGLE
opening angle
OPERATING_TEMPERATURE
operating temperature
-20 °C ... +60 °C
PROTECTION_CLASS
protection class
IP 67
RECEIVER__15_M_CABLE
receiver, 15 m cable
RECEIVER__3_PIN_CIRCULAR_PLUG_M8
receiver, 3-pin circular plug m8
RECEIVER__5_M_CABLE
receiver, 5 m cable
SHOCK
shock
30 g
STORAGE_TEMPERATURE
storage temperature
-40 °C ... +80 °C
TRANSMIT_ANGLE
transmit angle
± 5°
TRANSMIT_LIGHT
transmit light
TRANSMITTER__15_M_CABLE
transmitter, 15 m cable
TRANSMITTER__3_PIN_CIRCULAR_PLUG_M8
transmitter, 3-pin circular plug m8
TRANSMITTER__5_M_CABLE
transmitter, 5 m cable
TYPE
type
VERSION
version
VIBRATION
vibration
10...55 Hz, 1,5 mm
WAVELENGTH
wavelength
NAME
name
TRANSMITTER__4_PIN_CIRCULAR_PLUG_M12
transmitter, 4-pin circular plug m12
RECEIVER__4_PIN_CIRCULAR_PLUG_M12
receiver, 4-pin circular plug m12
RECEIVER_LLA__15_M_CABLE
receiver lla, 15 m cable
RECEIVER_LLA__3_PIN_CIRCULAR_PLUG_M8
receiver lla, 3-pin circular plug m8
RECEIVER_LLA__5_M_CABLE
receiver lla, 5 m cable
TRANSMITTER_LLA__15_M_CABLE
transmitter lla, 15 m cable
TRANSMITTER_LLA__3_PIN_CIRCULAR_PLUG_M8
transmitter lla, 3-pin circular plug m8
TRANSMITTER_LLA__5_M_CABLE
transmitter lla, 5 m cable
RECEIVER_KLP__15_M_CABLE
receiver klp, 15 m cable
RECEIVER_KLP__3_PIN_CIRCULAR_PLUG_M8
receiver klp, 3-pin circular plug m8
RECEIVER_KLP__5_M_CABLE
receiver klp, 5 m cable
TRANSMITTER_KLP__15_M_CABLE
transmitter klp, 15 m cable
TRANSMITTER_KLP__3_PIN_CIRCULAR_PLUG_M8
transmitter klp, 3-pin circular plug m8
TRANSMITTER_KLP__5_M_CABLE
transmitter klp, 5 m cable
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions