??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
AutomationDirect
Description
Safety Mat & Edge Relays
Bill of material
LG5944-02-010-24
ORDERNO
BRAND
brand
CONNECTION
connection
Fixed screw terminals
CONTROL_VOLTAGE
control voltage
ITEM
item
Safety relay
MONITORING_OUTPUT_TYPE
monitoring output type
NUMBER_OF_CHANNELS
number of channels
RELAY_TYPE
relay type
RESTART_TYPE
restart type
Manual or automatic restart
SAFETY_OUTPUT_TYPE
safety output type
(2) N.O.
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions