??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5999-AA-F
Bill of material
S558-5999-AA-F
PN
Part Number
S558-5999-AA-F
DESC
Description
10/100BaseT Lan Magnetic, Quad, -40 to 85º, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Quad
APPLICATION
Application
10/100BaseT
PROFILE
Profile
Standard
OT
Operating Temperature
-40 to 85 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions