??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Snorkel Lifts
Description
S3008P
Bill of material
S3008P
ORDERNO
S3008P
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
S3008P PUSH-AROUND MINI SCISSOR LIFT
DESIGN_OPTION
design option
-1
ERROR_TEXT
error text
0
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Snorkel
MASSUNIT
massunit
1
MODEL
model
S3008P
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PLATFORM_HEIGHT
platform height
0.720
PLATFORM_STATIC_HEIGHT
platform static height
0.373
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCISSOR_CENTER_ANGLE
scissor center angle
10.376
SCISSOR_END_ANGLE
scissor end angle
5.188
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.snorkellifts.com/S3008P
WORK_PLANE_BASED
work plane-based
0
NAME
name
S3008P
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions