??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Auto-Maskin
Description
S-ACE Annunciator Panel
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
CUT_OUT
cut out
w 156 x h 124 mm, Access depth 90 mm
IP
ip
IP56
POWER_SUPPLY
power supply
24/12 VDC, Min 8 VDC, Max 32 VDC
SCREEN
screen
262144 colors, 5.7", Resolution 640 x 480 pixels
SIZE
size
w 167 x h 135 x d 68 mm
NAME
name
ZF3CIKLL5
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions