??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
RX Shelf Unit
Bill of material
RX Shelf Unit
ORDERNO
RX Shelf Unit
VAR1__BACK_SHELF_VISIBLE
1' back shelf visible
1
VAR1__BACK_SHELF_VISIBLE_OVERRIDE
1' back shelf visible override
0
VAR1__BACK_SLANTED_OVERRIDE
1' back slanted override
0
VAR1__BACK_SLANTED_SHELF
1' back slanted shelf
1
VAR1__FRONT_SHELF_OVERRIDE
1' front shelf override
0
VAR1__FRONT_SHELF_VISIBLE
1' front shelf visible
1
VAR1__FRONT_SLANTED_OVERRIDE
1' front slanted override
1
VAR1__FRONT_SLANTED_SHELF
1' front slanted shelf
1
VAR2__BACK_SHELF_VISIBLE
2' back shelf visible
1
VAR2__BACK_SHELF_VISIBLE_OVERRIDE
2' back shelf visible override
0
VAR2__BACK_SLANTED_OVERRIDE
2' back slanted override
0
VAR2__BACK_SLANTED_SHELF
2' back slanted shelf
1
VAR2__FRONT_SHELF_OVERRIDE
2' front shelf override
0
VAR2__FRONT_SHELF_VISIBLE
2' front shelf visible
1
VAR2__FRONT_SLANTED_OVERRIDE
2' front slanted override
1
VAR2__FRONT_SLANTED_SHELF
2' front slanted shelf
1
VAR3__BACK_SHELF_VISIBLE
3' back shelf visible
1
VAR3__BACK_SHELF_VISIBLE_OVERRIDE
3' back shelf visible override
0
VAR3__BACK_SLANTED_OVERRIDE
3' back slanted override
0
VAR3__BACK_SLANTED_SHELF
3' back slanted shelf
1
VAR3__FRONT_SHELF_OVERRIDE
3' front shelf override
0
VAR3__FRONT_SHELF_VISIBLE
3' front shelf visible
1
VAR3__FRONT_SLANTED_OVERRIDE
3' front slanted override
1
VAR3__FRONT_SLANTED_SHELF
3' front slanted shelf
1
VAR4__BACK_SHELF_VISIBLE
4' back shelf visible
1
VAR4__BACK_SHELF_VISIBLE_OVERRIDE
4' back shelf visible override
0
VAR4__BACK_SLANTED_OVERRIDE
4' back slanted override
0
VAR4__BACK_SLANTED_SHELF
4' back slanted shelf
1
VAR4__FRONT_SHELF_OVERRIDE
4' front shelf override
0
VAR4__FRONT_SHELF_VISIBLE
4' front shelf visible
1
VAR4__FRONT_SLANTED_OVERRIDE
4' front slanted override
1
VAR4__FRONT_SLANTED_SHELF
4' front slanted shelf
1
VAR5__BACK_SHELF_VISIBLE
5' back shelf visible
1
VAR5__BACK_SHELF_VISIBLE_OVERRIDE
5' back shelf visible override
0
VAR5__BACK_SLANTED_OVERRIDE
5' back slanted override
0
VAR5__BACK_SLANTED_SHELF
5' back slanted shelf
1
VAR5__FRONT_SHELF_OVERRIDE
5' front shelf override
0
VAR5__FRONT_SHELF_VISIBLE
5' front shelf visible
1
VAR5__FRONT_SLANTED_OVERRIDE
5' front slanted override
1
VAR5__FRONT_SLANTED_SHELF
5' front slanted shelf
1
VAR6__BACK_SHELF_VISIBLE
6' back shelf visible
1
VAR6__BACK_SHELF_VISIBLE_OVERRIDE
6' back shelf visible override
0
VAR6__BACK_SLANTED_OVERRIDE
6' back slanted override
0
VAR6__BACK_SLANTED_SHELF
6' back slanted shelf
1
VAR6__FRONT_SHELF_OVERRIDE
6' front shelf override
0
VAR6__FRONT_SHELF_VISIBLE
6' front shelf visible
1
VAR6__FRONT_SLANTED_OVERRIDE
6' front slanted override
1
VAR6__FRONT_SLANTED_SHELF
6' front slanted shelf
1
VAR7__BACK_SHELF_VISIBLE
7' back shelf visible
1
VAR7__BACK_SHELF_VISIBLE_OVERRIDE
7' back shelf visible override
0
VAR7__BACK_SLANTED_OVERRIDE
7' back slanted override
0
VAR7__BACK_SLANTED_SHELF
7' back slanted shelf
1
VAR7__FRONT_SHELF_OVERRIDE
7' front shelf override
0
VAR7__FRONT_SHELF_VISIBLE
7' front shelf visible
1
VAR7__FRONT_SLANTED_OVERRIDE
7' front slanted override
1
VAR7__FRONT_SLANTED_SHELF
7' front slanted shelf
1
AISLE_UNIT
aisle unit
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_KICKPLATE_OVERRIDE
back kickplate override
0
BACK_SHELF_BASE_OVERRIDE
back shelf base override
0
BACK_SHELF_BASE_VISIBLE
back shelf base visible
1
BACK_SHELF_DEPTH
back shelf depth
0.667
BACK_SHELF_WIDTH_TYPE
back shelf width type
0
BAY_STRETCHER_LENGTH
bay stretcher length
2.586
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
END_CAP_ADJUSTMENT
end cap adjustment
0.083
FAMILY_NAME
family name
FRONT_SHELF_BASE_VISIBLE
front shelf base visible
1
FRONT_SHELF_DEPTH
front shelf depth
0.667
FRONT_SHELF_DEPTH_TYPE
front shelf depth type
0
HOST
host
0
KEYNOTE
keynote
KICKPLATE_VISIBLE
kickplate visible
1
LEFT_END_CAP_VISIBLE
left end cap visible
0
LEFT_END_OVERRIDE
left end override
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPEN_BACKED
open backed
1
PART_TYPE
part type
0
RIGHT_END_CAP_VISIBLE
right end cap visible
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOLID_BACK_VISIBLE
solid back visible
0
STARTER_UNIT
starter unit
1
TOP_STRETCHER_HEIGHT
top stretcher height
7.917
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH_BACK
unit depth back
0.729
UNIT_DEPTH_FRONT
unit depth front
0.729
UNIT_HEIGHT
unit height
8
UNIT_WIDTH
unit width
2.667
URL
url
VERSION
version
2016
WALL_UNIT
wall unit
1
WIDTH_CLASS_TYPES
width class types
WIDTH_CLASSIFICATIONS
width classifications
1 = 8 inch, 2 = 10 inch, 3 = 16 inch, 4 = 18 inch
WIDTH_TYPES
width types
2
WORK_PLANE_BASED
work plane-based
0
NAME
name
RX Shelf Unit
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions