??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Zero Zone
Description
RVMC24DRVMC24DRL_RV202A
Bill of material
K4XFM0NQ2
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BASE_2ND_ROW
base 2nd row
BASE_2ND_ROW_BACK_OFFSET
base 2nd row back offset
BASE_2ND_ROW_FRONT_OFFSET
base 2nd row front offset
BASE_3RD_ROW
base 3rd row
BASE_3RD_ROW_OFFSET
base 3rd row offset
92.500
BASE_HEIGHT
base height
3.500
BASE_LENGTH
base length
9.844
BASE_WIDTH
base width
5.891
CASE_FRONT_OFFSET_FROM_BACK
case front offset from back
42.625
CASE_HEIGHT
case height
82.500
CENTER__LEFT_RIGHT_
center (left/right)
CLEARANCE_SOFFIT_HEIGHT
clearance soffit height
24.000
CLEARANCE_SOFFIT_WIDTH
clearance soffit width
6.000
CLEARANCE_WIDTH
clearance width
3.000
COMMENTS
comments
See Zero Zone Sales Spec Sheet
COOLER
cooler
1
COST
cost
0
CREATED_BY
created by
www.4DD.com ak RVT2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Case, Cooler
DESCRIPTION_LEGEND
description legend
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
73.500
DOOR_LENGTH
door length
23.375
DOOR_SET_OFFSET_FROM_LEFT
door set offset from left
0
DOOR_SET_SPACING
door set spacing
23.750
DOORS
doors
DRAIN_234LH
drain 234lh
DRAIN_234RH
drain 234rh
0
DRAIN_6LH
drain 6lh
DRAIN_6RH
drain 6rh
0
DRAIN_LH
drain lh
1
DRAIN_OFFSET
drain offset
DRAIN_RH
drain rh
0
ELEC_ANTI_SWEAT_AMPS
elec anti-sweat amps
0
ELEC_ANTI_SWEAT_TYPE
elec anti-sweat type
CoolView® Ultra™
ELEC_ANTI_SWEAT_VOLTAGE
elec anti-sweat voltage
115V-1-60
ELEC_ANTI_SWEAT_WATTS
elec anti-sweat watts
0
ELEC_CONN_OFFSET_FROM_BACK
elec conn offset from back
20.500
ELEC_CONN_OFFSET_FROM_RIGHT
elec conn offset from right
27.750
ELEC_DEFROST_TYPE
elec defrost type
Off-Cycle
ELEC_FAN_AMPS
elec fan amps
ELEC_FAN_TYPE
elec fan type
SSC
ELEC_FAN_VOLTAGE
elec fan voltage
115V-1-60
ELEC_FAN_WATTS
elec fan watts
ELEC_LIGHT_AMPS
elec light amps
ELEC_LIGHT_TYPE
elec light type
LED Zero Zone Chillbrite™ 4
ELEC_LIGHT_VOLTAGE
elec light voltage
120V-1-60
ELEC_LIGHT_WATTS
elec light watts
ELECTRICAL_BOX_HEIGHT
electrical box height
2.094
ELECTRICAL_BOX_LENGTH
electrical box length
22
ELECTRICAL_BOX_ON_TOP
electrical box on top
1
ELECTRICAL_BOX_WIDTH
electrical box width
8
END_PANEL_LENGTH
end panel length
2.500
FREEZER
freezer
0
HEIGHT_WITH_ELEC_BOX
height with elec box
83.500
HOST
host
0
KICKPLATE_OFFSET_FROM_BACK
kickplate offset from back
37.750
LEFT_END_PANEL
left end panel
0
LENGTH
length
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Zero Zone
MASSUNIT
massunit
1
MODEL
model
MODEL_LINE
model line
Crystal Merchandiser®
PART_TYPE
part type
0
PLUMBING
plumbing
1” PVC Drain
REAR_LOAD
rear load
REAR_LOAD_DOOR_LENGTH
rear load door length
REAR_LOAD_DOOR_SET_1
rear load door set 1
REAR_LOAD_DOOR_SET_2
rear load door set 2
REAR_LOAD_OPENING_LENGTH
rear load opening length
REAR_LOAD_OPENING_OFFSET_FROM_FLOOR
rear load opening offset from floor
12.125
REAR_LOAD_OPENING_OFFSET_FROM_LEFT
rear load opening offset from left
2.625
REAR_LOAD_OPENING_RIGHT_OFFSET
rear load opening right offset
REAR_LOAD_PANEL_DOOR_1_OFFSET_FROM_LEFT
rear load panel door 1 offset from left
REAR_LOAD_PANEL_DOOR_2_OFFSET_FROM_LEFT
rear load panel door 2 offset from left
REAR_LOAD_PANEL_DOOR_HEIGHT
rear load panel door height
57.125
REFR_CASE_BTU
refr case btu
RIGHT_END_PANEL
right end panel
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF_WIDTH_DOUBLE
shelf width double
47.301
SHELF_WIDTH_SINGLE
shelf width single
23.492
SHELVES_2ND_DOOR
shelves 2nd door
1
SHELVES_3RD_DOOR
shelves 3rd door
SHELVES_4TH_DOOR
shelves 4th door
SHELVES_6TH_DOOR
shelves 6th door
URL
url
www.zero-zone.com
VERSION
version
2014
WIDTH
width
44.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions