??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Rubinetto d arresto vacitone c shut off valve gaske
Bill of material
rubinetto_d_arresto_v_itone_c_shut_off_valve_gaske_standard
VARIANTNAME
Standard
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Shut-off-valve-gasket
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Shut-off valve
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
SHUT-OFF VALVE GASKET
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Ball Valve Full Port Full Open
KCOEFFICIENT
K Coefficient
0.000
MATERIALMAIN
Material main
Polypropylene
CODE
40920.000 mm
DE
43.5
DE1
71.000 mm
DE2
46.000 mm
DI
32.000
DIFIL
DI fil
32x32
DI1
DI'
27.000 mm
DN
32.000
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
17.4
L
96.000 mm
L1
18.000 mm
L2
35.000 mm
L3
20.000 mm
L4
102.5 mm
RE
21.75
RI
16.000 mm
RN
16.000
RAGGIONOMINALE
Raggio nominale
16.000
DIAMETRONOMINALE
Diametro nominale
32.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
43.5
DACENTROAESTREMIT
Da centro a estremità
34.45
ANGOLARE
Angolare
90.000
SDR
5.000 mm
SP
5.75 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
SHUT-OFF VALVE GASKET
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
8facddd1-c287-48e2-81d9-af8246e42e70
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
for welding male with pipe unions
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CODEFIL
CODE FIL
40920.000
CSVTABLE
CSV table
ACQUATECHNIK_RUBINETTO D’ARRESTO VITONE C_SHUT-OFF VALVE GASKET
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
TESTOETICHETTADACENTROAESTREMIT
Testo etichetta da centro a estremità
34.45
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
21.75
ANGOLO1
Angolo 1
90.000
WEIGHT
Weight
0.57
WEIGHTMASSA
Weight_massa
570.000 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions