??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTP-0263-020 - RFID
Bill of material
RTP-0263-020
ORDERNO
Part number
720-000-137
TYPE
Part reference
RTP-0263-020
PT
Product type
Transponder
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
MS
Memory size
160
H
Housing size
Ø26 mm
HM
Housing material
PPS
M
Mounting
Embeddable
I
Interface
RFID
TR
Temperature range
-40...+180 °C
ER
Enclosure rating
IP 68 / IP 69K
WG
Weight
7.1 g
ECCN
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions