??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rheem
Description
RTG-64DVL-95DVL) (US and Canada
Bill of material
RTG-64DVL-95DVL) (US and Canada
ORDERNO
RTG-64DVL-95DVL) (US and Canada
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D2020200
CASE_MATERIAL
case material
CATEGORY
category
CLASSIFICATION
classification
0
COMBUSTION_AIR_FLOW
combustion air flow
0
CONNECTOR_MATERIAL
connector material
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Tankless Water Heater
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FUEL_TYPE
fuel type
LP
GAS_CONNECTION
gas connection
0.031
GAS_FLOW
gas flow
0
HEATER_LOCATION
heater location
Indoor
HEATER_TYPE
heater type
Mid-Eff
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Rheem / Ruud / Raypak
MASSUNIT
massunit
1
MAXIMUM_HEATING_INPUT
maximum heating input
199900.000
MODEL
model
95DVLNP
MOUNTING_HEIGHT
mounting height
4
OMNICLASS_NUMBER
omniclass number
23.65.35.11.14
OMNICLASS_TITLE
omniclass title
Instantaneous Water Heaters
PART_TYPE
part type
0
RAYPAK_MODEL_NUMBER
raypak model number
NH-208DVLP
RHEEM_MODEL_NUMBER
rheem model number
RTG-95DVLP
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUUD_MODEL_NUMBER
ruud model number
RUTG-95DVLP
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
Rheem.com
VOLTAGE
voltage
120.000
WATER_CONNECTION
water connection
0.031
WATER_FLOW
water flow
4.300
NAME
name
RTG-64DVL-95DVL) (US and Canada
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions