??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Optical Cable Corporation
Description
RTC Series
Bill of material
RTC Series
ORDERNO
RTC Series
ADAPTER_PLATE_PART_NUMBER
adapter plate part number
6112DSC50G
ADAPTER_PLATES
adapter plates
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2011 Optical Cable Corporation
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.008
DESCRIPTION
description
Adapter Plate, SC
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
AP
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FIBER_COUNT
fiber count
12
FIBER_OPTIC_CABLE_IS_OM3
fiber optic cable is om3
1
HAS_12_PORTS
has 12 ports
1
HAS_24_PORTS
has 24 ports
0
HAS_6_PORTS
has 6 ports
0
HEIGHT
height
0.099
HOST
host
5
IS_VOID
is void
1
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Optical Cable Corporation
MASSUNIT
massunit
1
MODE_IS_MULTIMODE
mode is multimode
0
MODE_IS_MULTIMODE_DUAL
mode is multimode dual
1
MODE_IS_MULTIMODE_QUAD
mode is multimode quad
0
MODE_IS_SINGLEMODE
mode is singlemode
0
MODE_IS_SINGLEMODE_DUAL
mode is singlemode dual
0
MODE_IS_SINGLEMODE_QUAD
mode is singlemode quad
0
MODEL
model
MODEL_ID
model id
E2AF3761-D2D0-4CB3-9122-D303788540A0
OMNICLASS_NUMBER
omniclass number
23.85.50.21
OMNICLASS_TITLE
omniclass title
Cable Transmission and Reception Equipment
ORIGINAL_CREATION_DATE
original creation date
July 5, 2011
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://occfiber.com/main/index.php?m=1&p=2&s=Y&l=en&it=33&i=107
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.occfiber.com/main/index.php
WIDTH
width
0.410
Z_CIRCLES_ARE_VISIBLE
z circles are visible
0
Z_ERROR_CHECK_MODE
z error check mode
1
Z_ERROR_CHECK_PORTS
z error check ports
1
Z_FIBER_TYPE
z fiber type
2
Z_HORIZONTAL_RECTANGLES_6_ARE_VISIBLE
z horizontal rectangles 6 are visible
1
Z_VERTICAL_RECTANGLES_3_ARE_VISIBLE
z vertical rectangles 3 are visible
0
Z_VERTICAL_RECTANGLES_6_ARE_VISIBLE
z vertical rectangles 6 are visible
0
NAME
name
RTC Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions