??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ROBUS
Description
RSUF966FT-24
Bill of material
RSUF966FT-24
ORDERNO
RSUF966FT-24
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
RSUF966FT-24
BEAM_ANGLE
beam angle
110
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
SULTAN 2X48W LED corrosion proof, IP65, 6ft, Grey, 5000K c/w frosted diffuser
DESIGN_OPTION
design option
-1
DIFFUSER
diffuser
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1780
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
93
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_TYPE
fixture type
Corrosion Proof
HEIGHT
height
77.500
HOST
host
5
IK_RATING
ik rating
8
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
65
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
1800
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Robus
MASS
mass
2.15 Kg
MASSUNIT
massunit
1
MODEL
model
Sultan
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
RSUF966FT-24-Photometrics.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://robus.com/catalogue/commercial/sultan-led-corrosion-proof/sultan-2x48w-led-corrosion-proof-ip65-6ft-grey-5000k-c-w-frosted-diffuser
WARRANTY
warranty
5 yr
WATTAGE_COMMENTS
wattage comments
91.8W
WIDTH
width
103
NAME
name
RSUF966FT-24
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions