??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
RSP1
Bill of material
RSP1
ORDERNO
RSP1
CASING_DIMENSIONS__W_X_H_X_D_
casing dimensions (w x h x d)
IP 30IP 20
CONTACT_1_AGAINST_4
contact 1 against 4
Design S 12 41.5 x 82 x 121
CONTACT_6__7__8_AGAINST_5
contact 6, 7, 8 against 5
approx. DC 5 V5 mA
CONTACT_TYPE
contact type
type 2 see general technical informations
INPUTS
inputs
approx. DC 24 V3 mA
MAX__AMBIENT_TEMPERATURE
max. ambient temperature
-20°C...+55°C
MOUNTING
mounting
approx. 300 g
PROTECTION_HOUSINGTERMINALS
protection housingterminals
on 35 mm standard rail according to EN 60 715 or with M4 screws.
RELAY_OUTPUT
relay output
1 NO
SUPPLY_VOLTAGE_US
supply voltage us
AC 220 - 240 V, ± 10%, 50 60 Hz, 3 VA
TEST_CONDITIONS
test conditions
see general technical informations
NAME
name
RSP1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions