??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carnes
Description
RSDB Grille, Supply (Double Deflection)
Bill of material
RSDB Grille, Supply (Double Deflection)
ORDERNO
RSDB Grille, Supply (Double Deflection)
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ASSEMBLY_CODE
assembly code
D3040100
BLADE_SPACING
blade spacing
0.750
CATALOG
catalog
http://www.carnes.com/AirDistribution/pdf/a255,257-260,299-303.pdf
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Square and Rectangular Registers and Grilles
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
3.500
DUCT_WIDTH
duct width
1.500
FAMILY_NAME
family name
FLOW
flow
0
HEIGHT
height
4
HOST
host
5
INNER_DEPTH
inner depth
1.500
INNER_WIDTH
inner width
3.500
KEYNOTE
keynote
MANUFACTURER
manufacturer
CARNES COMPANY
MASSUNIT
massunit
1
MODEL
model
RSDB
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
3
PRODUCT_PAGE_URL
product page url
http://www.carnes.com/AirDistribution/rsdb.phtml
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
http://www.carnes.com/AirDistribution/pdf/14094.pdf
SUBCATAGORY
subcatagory
Air Distribution
SUPPLY_CONNECTION
supply connection
Diffuser Supply Connector
SUPPLY_CONNECTOR
supply connector
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.carnes.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2012
WIDTH
width
6.000
NAME
name
RSDB Grille, Supply (Double Deflection)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions