??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CommFront
Description
RS422 RS485 to TTL Converter TTL Repeater (Industrial)
Bill of material
RS422 RS485 to TTL Converter TTL Repeater (Industrial)
ORDERNO
RS422 RS485 to TTL Converter TTL Repeater (Industrial)
BAUD_RATES
baud rates
300 to 115,200bps (Auto-sensing & Self-adjusting)
COMPATIBILITY
compatibility
EIATIA RS-485 standard and TTL level
CONNECTOR
connector
TTL Side DB-9 Male; RS-485 422 Side DB-9 Male; Termination Board (TTL) DB-9 Female and a 3-way Terminal Block; Termination Board (RS-485422) DB-9 Female and a 6-Way Terminal Block
CURRENT_CONSUMPTION
current consumption
Less than 30mA
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
0.63 x 1.3 x 4.6 in (16 x 32 x 118 mm) (with Termination Boards)
DISTANCE
distance
RS485 RS422 side Up to 4000ft (1.2km) at 19,200bps; TTL side 10ft (3m)
END_OF_LINE_TERMINATOR
end of line terminator
120Ω (built-in, selectable)
MAXIMUM_NUMBER_OF_DROPS
maximum number of drops
64
OPERATING_HUMIDITY
operating humidity
Up to 90% RH (no condensation)
OPERATING_TEMPERATURE
operating temperature
-40ºF to 185ºF (-40ºC to 85ºC)
PART_NUMBER
part number
TTL-485_422-2
POWER_SOURCE
power source
+5VDC (±5%) Regulated Power Supply (included)
STATIC_PROTECTION__ESD_
static protection (esd)
Up to 15KV
SURGE_PROTECTION
surge protection
600W
WEIGHT
weight
1.8 oz (51 g) (with Termination Boards)
NAME
name
RS422 RS485 to TTL Converter TTL Repeater (Industrial)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions